(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SAKAI CHEMICAL, Anti-Slip Sheet (for Palette)

SAKAI CHEMICAL, Anti-Slip Sheet (for Palette)

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· A lightweight hollow structure with excellent sound insulation, processability, moisture retention and heat insulation.
· Suitable for curing materials, etc., with its excellent pressure resistance and impact resistance.
· A slippage-preventing elastomer resin is applied to both sides of MINADAN.

Basic Specifications

  • Specifications
    • STOCK
  • Width (mm)
    1075
  • Depth (mm)
    1075
  • Product Type
    Pallet cover
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Blue
  • Height/Thickness (mm)
    5
  • JAN Code
    4523767754024
  • Trusco Code
    470-4380
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
1 Day(s)
-

Part Number : NS50080B
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Width (mm)
    1075
  • Depth (mm)
    1075
  • Product Type
    Pallet cover
  • Material (Main Body)
    Polypropylene (PP)
  • Color
    Blue
  • Height/Thickness (mm)
    5
  • JAN Code
    4523767754024
  • Trusco Code
    470-4380

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)