(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PE Wide Mouth Sterilized Bottle (EOG Sterilized)

PE Wide Mouth Sterilized Bottle (EOG Sterilized)

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Polyethylene container, gas-sterilized before packing.
· To be used for water quality inspection samples, or as a sample bottle for cosmetics, chemical products, etc.

Basic Specifications

  • Main Body Material
    PE
  • Scale gradation(ml)
    31
  • Specifications
    Inner plug/cap are included in the same package as the main unit with the cap in a half done state.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • A Box (50 pieces)
  • A Box (100 pieces)
  • A Box (200 pieces)
  • Clear
Capacity(ml)

Refine by

  • 100 to 249
  • 250 to 499
  • 500~999
  • 1000 to 1999
  • Clear
Capacity details(ml)

Refine by

  • 100
  • 250
  • 500
  • 1000
  • Clear
Depth(mm)

Refine by

  • 93
  • 121
  • 151
  • 186
  • Clear
JAN Code

Refine by

  • 4560277210985
  • 4560277210992
  • 4560277211005
  • 4560277211012
  • Clear
Trusco Code

Refine by

  • 459-4282
  • 459-4274
  • 459-4266
  • 459-4258
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
A Box (200 pieces)
100 to 249
100
93
4560277210985
459-4258
Quote
-

Part Number : 17022
Days to Ship Quote
Standard Unit Price -
Quantity A Box (200 pieces)

Specificationtitle

  • Capacity(ml)
    100 to 249
  • Main Body Material
    PE
  • Capacity details(ml)
    100
  • Depth(mm)
    93
  • Scale gradation(ml)
    31
  • JAN Code
    4560277210985
  • Trusco Code
    459-4258
  • Mass(g)
    32.5
  • Specifications
    Inner plug/cap are included in the same package as the main unit with the cap in a half done state.
A Box (100 pieces)
250 to 499
250
121
4560277210992
459-4266
Quote
-

Part Number : 17023
Days to Ship Quote
Standard Unit Price -
Quantity A Box (100 pieces)

Specificationtitle

  • Capacity(ml)
    250 to 499
  • Main Body Material
    PE
  • Capacity details(ml)
    250
  • Depth(mm)
    121
  • Scale gradation(ml)
    31
  • JAN Code
    4560277210992
  • Trusco Code
    459-4266
  • Mass(g)
    50
  • Specifications
    Inner plug/cap are included in the same package as the main unit with the cap in a half done state.
A Box (100 pieces)
500~999
500
151
4560277211005
459-4274
Quote
-

Part Number : 17024
Days to Ship Quote
Standard Unit Price -
Quantity A Box (100 pieces)

Specificationtitle

  • Capacity(ml)
    500~999
  • Main Body Material
    PE
  • Capacity details(ml)
    500
  • Depth(mm)
    151
  • Scale gradation(ml)
    31
  • JAN Code
    4560277211005
  • Trusco Code
    459-4274
  • Mass(g)
    85
  • Specifications
    Inner plug/cap are included in the same package as the main unit with the cap in a half done state.
A Box (50 pieces)
1000 to 1999
1000
186
4560277211012
459-4282
Quote
-

Part Number : 17025
Days to Ship Quote
Standard Unit Price -
Quantity A Box (50 pieces)

Specificationtitle

  • Capacity(ml)
    1000 to 1999
  • Main Body Material
    PE
  • Capacity details(ml)
    1000
  • Depth(mm)
    186
  • Scale gradation(ml)
    31
  • JAN Code
    4560277211012
  • Trusco Code
    459-4282
  • Mass(g)
    130
  • Specifications
    Inner plug/cap are included in the same package as the main unit with the cap in a half done state.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)