(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Fluorine-Processed Polycans, Fluorobarrier Tanks

Fluorine-Processed Polycans, Fluorobarrier Tanks

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Plastic can with fluorine chemically bonded to surface, considerably lower in cost than large fluororesin containers.

Basic Specifications

  • Capacity(L)
    20
  • Product Model
    Can
  • Frontage(mm)
    345
  • Specifications
    With Gasket
  • Accessory
    Inner plug
  • Amount Of Content
    1 pc.

Catalog

Japanese Only

Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Details Type

Refine by

  • Thin
  • Wide-mouthed
  • Clear
Depth(mm)

Refine by

  • 175
  • 190
  • Clear
Height(mm)

Refine by

  • 420
  • 435
  • Clear
Mouth Inner Diam.(mm)

Refine by

  • 51
  • 96
  • Clear
JAN Code

Refine by

  • 4560277213566
  • 4560277213573
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Wide-mouthed
175
435
96
4560277213566
1 Day(s)
-

Part Number : 25500
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    20
  • Product Model
    Can
  • Details Type
    Wide-mouthed
  • Frontage(mm)
    345
  • Depth(mm)
    175
  • Height(mm)
    435
  • Mouth Inner Diam.(mm)
    96
  • JAN Code
    4560277213566
  • Trusco Code
    365-8601
  • Specifications
    With Gasket
  • Accessory
    Inner plug
  • Mass(kg)
    1.344
1 pc.
Thin
190
420
51
4560277213573
1 Day(s)
-

Part Number : 25501
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(L)
    20
  • Product Model
    Can
  • Details Type
    Thin
  • Frontage(mm)
    345
  • Depth(mm)
    190
  • Height(mm)
    420
  • Mouth Inner Diam.(mm)
    51
  • JAN Code
    4560277213573
  • Trusco Code
    365-8619
  • Specifications
    With Gasket
  • Accessory
    Inner plug
  • Mass(kg)
    1.383

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)