(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Large Capacity Container

Large Capacity Container

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Large container with handle.

Basic Specifications

  • Capacity(ml)
    1,001 or More
  • Nozzle
    No nozzle
  • Color
    Other
  • Product Details
    Container
  • Capacity details
    2220ml
  • Color Details
    Transparency
  • Width(mm)
    103
  • Height(mm)
    309
  • Depth(mm)
    103
  • Trusco Code
    772-5922
  • Features
    Large capacity transparent bottle, ideal for refills
  • Amount Of Content
    1 pc.
Part Number
Amount Of Content

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
12 Day(s)
-

Part Number : 0507210000
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Capacity(ml)
    1,001 or More
  • Nozzle
    No nozzle
  • Color
    Other
  • Product Details
    Container
  • Capacity details
    2220ml
  • Color Details
    Transparency
  • Width(mm)
    103
  • Height(mm)
    309
  • Depth(mm)
    103
  • Trusco Code
    772-5922
  • Features
    Large capacity transparent bottle, ideal for refills

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)