(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Blast Type Drying Oven without Observation Window

Blast Type Drying Oven without Observation Window

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· A forced convection system with a fan.
· With revamped sealability and thermal insulation performance, temperature control up to 270°C is possible.
· In addition, power consumption is reduced by up to 15% (compared to our conventional product).
· The 420 W, 520 W and 1,020 W types have an observation window.
· Equipped with a variable type over-heating prevention device as standard.
· Equipped with a timer function and a program function as standard.
[Applications]
· Drying glass equipment.
· Drying powders such as ceramic and ore.
· Drying semiconductors or heat processing for circuit board baking, etc.

Basic Specifications

Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Internal volume (L)

Refine by

  • 91
  • 150
  • 300
  • Clear
Power Supply

Refine by

  • Single-Phase 100 V
  • Single-Phase 200 V
  • Clear
External Dimensions, Width(mm)

Refine by

  • 561
  • 711
  • Clear
External dimensions, Depth(mm)

Refine by

  • 620
  • 671
  • Clear
External Dimensions, Height(mm)

Refine by

  • 822
  • 872
  • 1545
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
300
Single-Phase 200 V
711
671
1545
Quote
-

Part Number : WFO-1020
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +10-270
  • Internal volume (L)
    300
  • Power Supply
    Single-Phase 200 V
  • Convection system
    Forced Convection
  • External Dimensions, Width(mm)
    711
  • External dimensions, Depth(mm)
    671
  • External Dimensions, Height(mm)
    1545
  • Trusco Code
    483-7525
  • Mass(kg)
    101
  • Specification Environmental Temperature Range
    5–35°C
  • Accessory
    Front Shelf Plate: 4 pcs (1 Plate Fixed At Bottom)
1 unit
91
Single-Phase 100 V
561
620
822
Quote
-

Part Number : WFO-420
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +10-270
  • Internal volume (L)
    91
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Forced Convection
  • External Dimensions, Width(mm)
    561
  • External dimensions, Depth(mm)
    620
  • External Dimensions, Height(mm)
    822
  • Trusco Code
    483-7541
  • Mass(kg)
    56
  • Specification Environmental Temperature Range
    5–35°C
  • Accessory
    Included shelves: 2 (1 is fixed at the lowest level)
1 unit
150
Single-Phase 100 V
711
671
872
Quote
-

Part Number : WFO-520
Days to Ship Quote
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Dryer
  • Type
    Set Temperature
  • Temperature Range(°C)
    Room Temperature +10-270
  • Internal volume (L)
    150
  • Power Supply
    Single-Phase 100 V
  • Convection system
    Forced Convection
  • External Dimensions, Width(mm)
    711
  • External dimensions, Depth(mm)
    671
  • External Dimensions, Height(mm)
    872
  • Trusco Code
    483-7568
  • Mass(kg)
    61
  • Specification Environmental Temperature Range
    5–35°C
  • Accessory
    Front Shelf Plate: 3 pcs (1 Plate Fixed At Bottom)

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)