(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
PP Syringe Filter

PP Syringe Filter

Standard Unit Price:
-
Days to Ship :
20 Day(s) or more

A hydrophilic syringe filter with extremely low protein adsorption and resistance to a wide range of organic solvents.
Suitable for the clarification of HPLC samples and the filtration of cell tissue samples.
Refractometry, UV-VIS measurement.

Basic Specifications

  • Product Model
    Syringe Filter
  • Feature 1
    Hydrophilicity
  • Feature 2
    Sample Available
  • Amount Of Content
    100 pcs.
Part Number
Amount Of Content

Refine by

  • 100 pcs.
  • Clear
Sizes(mm)

Refine by

  • 13
  • 25
  • Clear
Bore Diameter(μm)

Refine by

  • 0.22
  • 0.45
  • Clear
Maker Part Number

Refine by

  • PP013022
  • PP013045
  • PP025022
  • PP025045
  • Clear
TGK Code

Refine by

  • 0149409021
  • 0149409022
  • 0149409023
  • 0149409024
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
100 pcs.
13
0.22
PP013022
0149409021
22 Day(s) or more
-

Part Number : 0149-40-90-21
Days to Ship 22 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    13
  • Bore Diameter(μm)
    0.22
  • Maker Part Number
    PP013022
  • TGK Code
    0149409021
  • Feature 1
    Hydrophilicity
  • Feature 2
    Sample Available
100 pcs.
13
0.45
PP013045
0149409022
20 Day(s) or more
-

Part Number : 0149-40-90-22
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    13
  • Bore Diameter(μm)
    0.45
  • Maker Part Number
    PP013045
  • TGK Code
    0149409022
  • Feature 1
    Hydrophilicity
  • Feature 2
    Sample Available
100 pcs.
25
0.22
PP025022
0149409023
20 Day(s) or more
-

Part Number : 0149-40-90-23
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.22
  • Maker Part Number
    PP025022
  • TGK Code
    0149409023
  • Feature 1
    Hydrophilicity
  • Feature 2
    Sample Available
100 pcs.
25
0.45
PP025045
0149409024
20 Day(s) or more
-

Part Number : 0149-40-90-24
Days to Ship 20 Day(s) or more
Standard Unit Price -
Quantity 100 pcs.

Specificationtitle

  • Product Model
    Syringe Filter
  • Sizes(mm)
    25
  • Bore Diameter(μm)
    0.45
  • Maker Part Number
    PP025045
  • TGK Code
    0149409024
  • Feature 1
    Hydrophilicity
  • Feature 2
    Sample Available

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)