(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Delta Grip

Delta Grip

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Special anti-slip processing is soft, with excellent grip strength.
· Long cuffs to protect the wrists.
[Applications]
· For warehouse and cargo handling work.

Basic Specifications

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
  • Inner capacity
    1 Bag (1 Pairs)
Part Number
Inner capacity

Refine by

  • 1 Bag (1 Pairs)
  • Clear
Size

Refine by

  • S
  • M
  • L
  • LL
  • Clear
Total Length(cm)

Refine by

  • 21.5
  • 23
  • 24
  • 25
  • Clear
Around Palm(cm)

Refine by

  • 16
  • 16.6
  • 17.3
  • 17.5
  • Clear
Length of Middle Finger(cm)

Refine by

  • 6.3
  • 6.7
  • 7.4
  • 7.8
  • Clear
Color

Refine by

  • Red
  • Yellow
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Bag (1 Pairs)
L
24
17.3
7.4
Red
1 Day(s)
-

Part Number : 2525R-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    17.3
  • Length of Middle Finger(cm)
    7.4
  • Color
    Red
  • JAN Code
    4906554082652
  • Mass(g)
    52
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
LL
25
17.5
7.8
Red
1 Day(s)
-

Part Number : 2525R-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    25
  • Around Palm(cm)
    17.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Red
  • JAN Code
    4906554082669
  • Mass(g)
    63
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
M
23
16.6
6.7
Red
1 Day(s)
-

Part Number : 2525R-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    23
  • Around Palm(cm)
    16.6
  • Length of Middle Finger(cm)
    6.7
  • Color
    Red
  • JAN Code
    4906554082645
  • Mass(g)
    49
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
S
21.5
16
6.3
Red
1 Day(s)
-

Part Number : 2525R-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    21.5
  • Around Palm(cm)
    16
  • Length of Middle Finger(cm)
    6.3
  • Color
    Red
  • JAN Code
    4906554082638
  • Mass(g)
    43
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
L
24
17.3
7.4
Yellow
1 Day(s)
-

Part Number : 2525Y-L
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    L
  • Total Length(cm)
    24
  • Around Palm(cm)
    17.3
  • Length of Middle Finger(cm)
    7.4
  • Color
    Yellow
  • JAN Code
    4906554082690
  • Mass(g)
    52
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
LL
25
17.5
7.8
Yellow
1 Day(s)
-

Part Number : 2525Y-LL
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    LL
  • Total Length(cm)
    25
  • Around Palm(cm)
    17.5
  • Length of Middle Finger(cm)
    7.8
  • Color
    Yellow
  • JAN Code
    4906554082706
  • Mass(g)
    63
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
M
23
16.6
6.7
Yellow
1 Day(s)
-

Part Number : 2525Y-M
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    M
  • Total Length(cm)
    23
  • Around Palm(cm)
    16.6
  • Length of Middle Finger(cm)
    6.7
  • Color
    Yellow
  • JAN Code
    4906554082683
  • Mass(g)
    49
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber
1 Bag (1 Pairs)
S
21.5
16
6.3
Yellow
1 Day(s)
-

Part Number : 2525Y-S
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Bag (1 Pairs)

Specificationtitle

  • Product Model
    Natural Rubber
  • Specifications
    Unlined
  • The intended use
    For work
  • Size
    S
  • Total Length(cm)
    21.5
  • Around Palm(cm)
    16
  • Length of Middle Finger(cm)
    6.3
  • Color
    Yellow
  • JAN Code
    4906554082676
  • Mass(g)
    43
  • Thickness(mm)
    1.5
  • Glove Part
    Nylon
  • Slip Prevention Part
    Natural Rubber

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)