(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Spiral Step Drill (2-Flute Type)

Spiral Step Drill (2-Flute Type)

[Features]
· Cutting tool optimal for hole drilling of various sizes, and hole expansion correction.
· X-type thinning is applied and the cutting edge does not run off.
· Enables drilling at an accurate location.
· Due to the spiral groove, it cuts lighter than conventional products and has improved durability.
[Applications]
· Work materials: Iron plate (up to 2 mm), stainless steel plate (up to 1.0 mm), plastic, wood.
[Material]
· Cobalt HSS

Part Number

Configured Part Number is shown.

Part Number
ESD-422S
ESD-616S
ESD-630S
Part NumberMinimum order quantityVolume DiscountDays to ShipStep width
(mm)
Number of Steps Drilling Dimensions
(mm)
JAN Code Trusco Code
1 Piece(s) 16 Day(s) or more 5104、6、8、10、12、14、16、18、20、224975180580771 397-0825
1 Piece(s) 16 Day(s) or more 3.5116、7、8、9、10、11、12、13、14、15、164975180580757 397-0841
1 Piece(s) 16 Day(s) or more 4116、9、11、13、15、17、19、21、24、27、304975180580788 397-0884

Loading...

  1. 1

Basic Information

Shank diameter(mm) 6.35 Coating Type Non-coating

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)