(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Diamond Core Drill (Set) for Tiles

Diamond Core Drill (Set) for Tiles

[Features]
· Ideal for drilling tiles and convenient for installing solar panels.
· Use with wet type can further improve durability.
[Applications]
· Work materials: Clay roof tiles such as ceramic and black roof tiles, cement tiles, Western tiles.

Part Number

Configured Part Number is shown.

Part Number
PCPVD18
PCPVD145
PCPVD165
Part NumberMinimum order quantityVolume DiscountDays to ShipBlade Tip Diameter
(mm)
JAN Code Trusco Code
1 Piece(s) 16 Day(s) or more 184957462232875439-9315
1 Piece(s) 16 Day(s) or more 14.54957462232851439-9277
1 Piece(s) 16 Day(s) or more 16.54957462232868439-9293

Loading...

  1. 1

Basic Information

Effective Length(mm) 30 Material Blade: Diamond, center pin tip, ultra-hard chip Shank diameter(mm) 13
Applicable Electric Motor Rotary Drill Set Content Cutter, Shank, Center Pin

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)