(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

I-Series Spiral Tap ISP Blister Pack Product (Part Numbers)

I-Series Spiral Tap ISP Blister Pack Product

[Features]
· Low-speed machining tap for steel materials that can be used in hand-cranked and drilling machines.
[Applications]
· For blind hole machining.
· Work materials: Mild steel, such as SPC, SS400.
[Material]
· High-Speed Steel (HSS)

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

ISP-M10X1.5-BP

Spiral Fluted Taps for General Purpose

I-Series Spiral Tap ISP Blister Pack Product

Product picture of ISP

Features

I-Series Spiral Tap ISP Blister Pack Product
● ISP is the best tap for blind holes to be used on the lower cutting speed with drilling machines.
● Use for threading of iron (SPC or SS400) products used in our daily life.
● Surface treated. Oxidization, the most suitable surface treatment for iron products.
● Suitable for internal thread cutting in small quantity, such as tapping of test pieces.
● Having spiral fl utes, ISP ejects chips backward against the tapping direction and is for blind
hole use.

How to use ISP

I-Series Spiral Tap ISP Blister Pack Product
● Start tapping after boring holes corresponding to the thread size by using drills.
● In the case of tapping with drilling machines, recommended tapping speed is slower than 5m/min.
● During tapping, please use tapping oil.

Dimensions

I-Series Spiral Tap ISP Blister Pack Product

Dimensional drawings of 2 types of ISP products

Part Number
ISP-M10X1.5-BP
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s) 1 Day(s) M101.5754580418540184761-111123-75.58

Loading...

  1. 1
 

Basic Information

Screw Types Meter Chamfer threads 2.5P Tool Material Type High-speed steel
work material Low-Carbon Steel (carbon alloy less than 0.25%) / Medium carbon steel (carbon content 0.25 to 0.45%) Tap Type Spiral Tap Hole type For blind hole
Coating Y/N NA Number of Grooves 3 Surface Treatment Oxidation treatment

Please check the type/dimensions/specifications of the part ISP-M10X1.5-BP in the I-Series Spiral Tap ISP Blister Pack Product series.

Products like this...

Part Number
ISP-M3X0.5-BP
ISP-M4X0.7-BP
ISP-M5X0.8-BP
ISP-M6X1-BP
ISP-M8X1.25-BP
Part NumberMinimum order quantityVolume DiscountDays to ShipNominal Pitch, Number of Threading
(mm)
Overall Length (L)
(mm)
JAN Code Trusco Code Thread Length
(mm)
Length under neck
(mm)
Shank diameter (Ds)
(mm)
Shank square width (K)
(mm)
Shank square part length
(mm)
1 Piece(s) 1 Day(s) M30.5464580418540139761-112991443.26
1 Piece(s) 1 Day(s) M40.7524580418540146761-11371117547
1 Piece(s) 1 Day(s) M50.8604580418540153761-114513225.54.57
1 Piece(s) 1 Day(s) M61624580418540160761-1153152664.57
1 Piece(s) 12 Day(s) M81.25704580418540177761-116119-6.258

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)