(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Iscar, X, End Replacement Type Drill Holder (DCN080-064-12A-8D-DELETE)

Iscar, X, End Replacement Type Drill Holder DCN080-064-12A-8D-DELETE

[Features]
· Replacement of the head while attached to the machine has been made possible and, by using a newly developed self-restraining clamp drill, adjustments of tool dimensions are no longer necessary, resulting in shorter stoppage times for significantly enhanced machine operating efficiency.
· The latest design which allows the cutting force to increase the head grip strength, enabling stable machining.
· Together with a high rake, the holder tip coolant holes achieve appropriate internal lubrication, delivering an appropriate amount of cutting oil to the blade tip, providing a long tool life, good chip discharge properties from the workpiece surface, and improved machined hole precision.
[Applications]
· Drilling process

PDF

Japanese Only

Part Number

Configured Part Number is shown.

DCN080-064-12A-8D-DELETE

 
Part Number
DCN080-064-12A-8D-DELETE
Part NumberMinimum order quantityVolume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Shank diameter
(mm)
Trusco Code
1 Piece(s) 12 Day(s) 8.0~8.46412620-5755

Loading...

  1. 1

Please check the type/dimensions/specifications of the part DCN080-064-12A-8D-DELETE in the Iscar, X, End Replacement Type Drill Holder series.

Products like this...

Part Number
DCN080-012-12A-1.5D-DELETE
DCN090-014-12A-1.5D-DELETE
DCN090-072-12A-8D-DELETE
DCN100-015-16A-1.5D-DELETE
DCN100-080-16A-8D-DELETE
DCN110-017-16A-1.5D-DELETE
Part NumberMinimum order quantityVolume DiscountDays to ShipTurning Diameter φd
(mm)
Groove Length (ℓ)
(mm)
Shank diameter
(mm)
Trusco Code
1 Piece(s) Quote 8.0~8.41212620-5721
1 Piece(s) 12 Day(s) 9.0~9.41412620-5780
1 Piece(s) Quote 9.0~9.47212620-5810
1 Piece(s) 12 Day(s) 10.0~10.41516620-5844
1 Piece(s) 20 Day(s) 10.0~10.48016620-5879
1 Piece(s) 12 Day(s) 11.0~11.41716620-5909

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)