(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
3M™ VHB™ Mechanical Bonding Tape

3M™ VHB™ Mechanical Bonding Tape

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Black tape that can also support polypropylene and polyethylene. Improves the workability of plastic material bonding.
· The VHB™ mechanical bonding tape uses new generation bonding technology that is a substitute for adhesive, screws, bolts and spot welding. Simple to make a strong bond, and achieves a beautiful finish.

Basic Specifications

  • Specifications
    • STOCK
  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.64
  • Details Type
    General Purpose
  • Color Details
    White
  • JAN Code
    4548623028026
  • Application
    Useful for: Fixing various types of decorative panels, Mounting various internal parts, Fixing midrib of steel doors, Sealing.
  • Base Materials
    Acrylic Foam
  • Adhesive
    Acrylic
  • Internal capacity
    1 Roll
Part Number
Internal capacity

Refine by

  • 1 Roll
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Roll
1 Day(s)
-

Part Number : Y493025X10R
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1 Roll

Specificationtitle

  • Product Type
    Adhesive Tape
  • Color
    White Type
  • Width(mm)
    25
  • Length(m)
    10
  • Thickness(mm)
    0.64
  • Details Type
    General Purpose
  • Color Details
    White
  • JAN Code
    4548623028026
  • Application
    Useful for: Fixing various types of decorative panels, Mounting various internal parts, Fixing midrib of steel doors, Sealing.
  • Base Materials
    Acrylic Foam
  • Adhesive
    Acrylic

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)