(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Mercury Bar Thermometer Yellow-Amber Flat Hole

Mercury Bar Thermometer Yellow-Amber Flat Hole

[Features]
· Flat hole in the capillary area makes the mercury column look thicker. The back is yellow to make the temperature easier to read.

Part Number

Configured Part Number is shown.

0801-53-03-53

Part Number
0801-53-03-53
Part NumberMinimum order quantityVolume DiscountDays to ShipTemperature Measuring Range
(°C)
TGK Code
1 Piece(s) 12 Day(s) or more 0–1500801530353

Loading...

  1. 1

Basic Information

Product Type Thermometer Overall Length(mm) 300 1 Scale(°C) 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)