(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 30/6/2024 sampai dengan 5:00 pada tanggal 1/7/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 30/6/2024 to 5:00 (WIB) 1/7/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Digimatic Straight Advancing Type Blade Micrometer, Blade Thickness: 0.4 mm

Digimatic Straight Advancing Type Blade Micrometer, Blade Thickness: 0.4 mm

[Features]
·The measuring face is a blade type, so you can easily measure the diameter of the narrow groove of a round object
・ CE standard product

  • STOCK

PDF

Japanese Only

Part Number

Configured Part Number is shown.

BLM-25MX/.4T

 
Part Number
BLM-25MX/.4T
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Type Special Micrometer Display Method Digital Maximum Measuring Length (Adjustment Range)(mm) 16 ~ 25
Waterproof Function Not Included With / Without Measurement Data Output Terminal Included Measuring Range(mm) 0–25
Minimum amount of display(mm) 0.001 Instrument Error(µm) ±3 Code No / Symbols / Part No 422-260-30
Constant Pressure Device Ratchet Stop Measurement Surface Shape Blade Type JAN Code 4946368689937
Trusco Code 772-8930 Power Supply Silver Oxide Button Cell Battery (SR44) x 1 pc (Included) Feed Mechanism Spindle Linear Movement Type

Please check the type/dimensions/specifications of the part BLM-25MX/.4T in the Digimatic Straight Advancing Type Blade Micrometer, Blade Thickness: 0.4 mm series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)