(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Compact Dial Indicator

Compact Dial Indicator

[Features]
· Compact-design dial indicator. Will not take up much space, even when installed onto jigs.
[Applications]
· For comparative measurements. For mounting on jigs, etc.

Part Number

Configured Part Number is shown.

1003TB

Part Number
1003TB
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) Quote

Loading...

  1. 1

Basic Information

Use Standard Type Display Method Dial Scale Interval / Minimum Display(mm) 0.01
Measuring Range(mm) 0–4 Measuring force(N) 1.4 or Less Code No / Symbols / Part No 1003TB
JAN Code 4946368668628 Trusco Code 452-3865 Scale Specification 0-50-0
Mass(g) 60 Mounting shaft diameter(mm) 8 Dial diameter(mm) 36

Please check the type/dimensions/specifications of the part 1003TB in the Compact Dial Indicator series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)