(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Square

Square

[Features]
· Durable and more stable precision than a carpenter's square.
· Provides accurate marking of 45° and 90° angles.
[Applications]
· Measurement and inspection of right angles.

Part Number

Configured Part Number is shown.

9045-B-400

Part Number
9045-B-400
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 16 Day(s)

Loading...

  1. 1

Basic Information

Product Type Other Pole Length(mm) 200 Angle(°) 45/90
Base Length(mm) 170 Width(mm) 40 Table Width(mm) 42
Thickness(mm) 1.49 JAN Code 7311518178123 Trusco Code 354-1983
Mass(g) 245 Specifications Includes Millimeter Scale on Both Sides, Anti-Rust Black Finish, High-Quality Swedish Steel Punched Product, Precise 90° Angle Finish

Please check the type/dimensions/specifications of the part 9045-B-400 in the Square series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)