(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

steelstraight edge (Bevel type/quenched product) (Part Numbers)

steelstraight edge (Bevel type/quenched product)

[Features]
·Made of steel with a polished finish.
[Applications]
·For inspection and measurement of flatness, straightness and parallelism.

Part Number

Configured Part Number is shown.

SEBY-3000

Part Number
SEBY-3000
Part NumberMinimum order quantityVolume DiscountDays to ShipAccuracy
(mm)
Width
(mm)
Thickness
(mm)
Length
(mm)
JAN Code Trusco Code Width (mm) Weight (g) Material 1 Thickness (mm) Length (mm) Mass
(g)
Material and Finish Specifications
1 Piece(s) Quote 0.04---4520698001289838-122710024000.0Special tool steel103000---

Loading...

  1. 1

Basic Information

Product Model Straight Edge Angle(°) 180

Please check the type/dimensions/specifications of the part SEBY-3000 in the steelstraight edge (Bevel type/quenched product) series.

Products like this...

Part Number
SEBY-1500
SEBY-200
SEBY-2000
SEBY-500
SEBY-600
SEBY-750
Part NumberMinimum order quantityVolume DiscountDays to ShipAccuracy
(mm)
Width
(mm)
Thickness
(mm)
Length
(mm)
JAN Code Trusco Code Width (mm) Weight (g) Material 1 Thickness (mm) Length (mm) Mass
(g)
Material and Finish Specifications
1 Piece(s) Quote 0.025---4520698001234838-1224726000.0Special tool steel-1500---
1 Piece(s) 1 Day(s) 0.0122432004520698001241471-9182-----240Special tool steel· Hardened article · Polished finish
1 Piece(s) Quote 0.03---4520698001258838-12258512000.0Special tool steel82000---
1 Piece(s) 1 Day(s) 0.0154755004520698001296471-9204-----800Special tool steel· Hardened article · Polished finish
1 Piece(s) 1 Day(s) 0.0164756004520698001302471-9212-----1000Special tool steel· Hardened article · Polished finish
1 Piece(s) 1 Day(s) 0.01754757504520698001319471-9221-----2500Special tool steel· Hardened article · Polished finish

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)