(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Click-Type Torque Wrench (In.lb Type) 1502MRMH

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Click-Type Torque Wrench (In.lb Type)
Part Number: 1502MRMH

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· The knurled handle prevents slippage.
· Equipped with a quick-release mechanism that holds sockets securely and also allows them to be removed easily. (Excludes some)
[Applications]
· For aircraft torque management, etc.

(i)Caution

  • This product is not for sale to customers other than in the aviation industry.
  • Shipped after submitted documents have been completed due to regulations under the Measurement Act of Japan.

Specifications of 1502MRMH

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    2.8~15.3
  • Insertion Angle(mm)
    9.5
  • Overall Length(mm)
    258
  • Torque Precision(±%)
    3CW, 4CCW (20-100% of Full Scale)
  • Torque adjustment range(in.lb)
    20~150
  • JAN Code
    4547230042401
  • Trusco Code
    489-8532
  • Mass(kg)
    0.41
  • Specifications
    NIST traceability compatible due to included serial number

Please check the type/dimensions/specifications of the part 1502MRMH in the Click-Type Torque Wrench (In.lb Type) series.

Products like this...

Part Number
2502MRMH
Part NumberMinimum order quantityVolume DiscountDays to ShipTorque adjustment range
(N·m)
Overall Length
(mm)
Torque adjustment range
(in.lb)
JAN Code Trusco Code Mass
(kg)
Ordering Unit
1 Piece(s) Quote 4.0~27.728630~2504547230042425489-85750.43-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)