(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
800 Nm Torque Wrench 8004NMMHSSST

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

800 Nm Torque Wrench
Part Number: 8004NMMHSSST

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: Quote

[Features]
· Laser marks have been used so the numerical values are easy to read.
· Adopts a fixed head of heavy duty specifications.
· Airbus recommended product.
[Applications]
· For aircraft torque management, etc.

Specifications of 8004NMMHSSST

  • Product Type
    Preset Mold
  • Torque adjustment range(N·m)
    150~800
  • Insertion Angle(mm)
    19
  • Minimum graduation(N·m)
    0.5
  • Overall Length(mm)
    940
  • Torque Precision(±%)
    3CW(20~100%)
  • Trusco Code
    485-5175
  • Mass(kg)
    4.99

Please check the type/dimensions/specifications of the part 8004NMMHSSST in the 800 Nm Torque Wrench series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)