(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Torque Screwdriver In.lb Type

Torque Screwdriver In.lb Type

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Overtorquing is kept in check by a cam in order to achieve a high workability and accuracy.
· Structured for internal lubrication to eliminate the need for oiling.
· Equipped with an easy-to-read numeric display and adjustment knob.
[Applications]
· For aircraft torque management, etc.

Basic Specifications

  • Overall length (mm)
    159
  • Supported Bits
    6.35 (1/4 Inch)
  • Accuracy
    ±6%CW (20 to 100% of full scale)
  • Interval Value
    0.5 in. lb.
  • JAN Code
    4547230042333
  • Trusco Code
    489-8656
  • Product Name
    CDI Torx Screwdriver 3-15 In.Lb.
  • Mass(g)
    227
  • Specifications
    NIST traceability compatible due to included serial number
  • Notes
    · This product is not for sale to customers in the aviation industry. · Shipped after submitted documents have been completed due to regulations under the Measurement Law.
  • Number Contained In A Packet
    1 pc.
Part Number
Number Contained In A Packet

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : CDI151SM
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Overall length (mm)
    159
  • Supported Bits
    6.35 (1/4 Inch)
  • Accuracy
    ±6%CW (20 to 100% of full scale)
  • Interval Value
    0.5 in. lb.
  • JAN Code
    4547230042333
  • Trusco Code
    489-8656
  • Product Name
    CDI Torx Screwdriver 3-15 In.Lb.
  • Mass(g)
    227
  • Specifications
    NIST traceability compatible due to included serial number
  • Notes
    · This product is not for sale to customers in the aviation industry. · Shipped after submitted documents have been completed due to regulations under the Measurement Law.

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)