(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tone Spinner Handle Standard NS2/NS2S

Tone Spinner Handle Standard NS2/NS2S

Standard Unit Price:
-
Days to Ship :
1 Day(s) or more

[Features]
· This is a new type of spinner.
· This handle is a standard type and the head is tough making it easy to exert force.
· The head length can be shortened to the minimum possible for excellent workability in narrow spaces.

Basic Specifications

  • Specifications
    • STOCK
  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
Part Number
Overall Length

Refine by

  • 100 mm
  • 150 mm
  • Clear
JAN Code

Refine by

  • 4953488301854
  • 4953488301861
  • Clear
Trusco Code

Refine by

  • 447-2314
  • 447-2292
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
NS2
150 mm
4953488301854
447-2292
12 Day(s)
-

Part Number : NS2
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length
    150 mm
  • JAN Code
    4953488301854
  • Trusco Code
    447-2292
100 mm
4953488301861
447-2314
1 Day(s)
-

Part Number : NS2S
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Insertion Angle (Shaft measurement when electric drill) (mm)
    6.35
  • Overall Length
    100 mm
  • JAN Code
    4953488301861
  • Trusco Code
    447-2314

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)