(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tough Socket Bit

Tough Socket Bit

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· High-durability; press-fit type shaft resistant to breakage.

Basic Specifications

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    61
  • Size L1(mm)
    9
  • Size L2(mm)
    22
  • Applicable Bolt
    M10
  • Dimension D(mm)
    23
  • JAN Code
    0088381367837
  • Trusco Code
    449-8763
  • Mass(g)
    65
  • Applicable Model Impact Screwdriver
    All models excluding TD020D/TD026D
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : A51932
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Impact Socket Bit (For Electric Driver)
  • Opposite side dimensions(mm)
    17
  • Overall Length(mm)
    61
  • Size L1(mm)
    9
  • Size L2(mm)
    22
  • Applicable Bolt
    M10
  • Dimension D(mm)
    23
  • JAN Code
    0088381367837
  • Trusco Code
    449-8763
  • Mass(g)
    65
  • Applicable Model Impact Screwdriver
    All models excluding TD020D/TD026D

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)