(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Foldable Hex Key Set For Heights (7-Piece Type, Knife Style) MWS-47-TH

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Foldable Hex Key Set For Heights (7-Piece Type, Knife Style)
Part Number: MWS-47-TH

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 1 Day(s)

[Features]
· Product series for working at height.
· The force borne by the lanyard when the tool falls is much greater than the weight of the tool itself, so please use a lanyard whose load capacity is greater than weight of the target tool.
· For workers working at height. To stop you losing the wrench.
· Comes with a ring for lanyard.

Specifications of MWS-47-TH

  • Specifications
    • STOCK
  • Type
    Knife-shaped
  • Tip Type
    Standard Type
  • Single Product/Set Classification
    Set Product
  • JAN Code
    4547230097371
  • Trusco Code
    474-2036
  • Set Content(mm)
    1.5、2.0、2.5、3.0、4.0、5.0、6.0
  • Set Content(pc.)
    7
  • Mass(g)
    136

Please check the type/dimensions/specifications of the part MWS-47-TH in the Foldable Hex Key Set For Heights (7-Piece Type, Knife Style) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)