(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Free Ace Universal Scissors

Free Ace Universal Scissors

Standard Unit Price:
-
Days to Ship :
12 Day(s)

[Features]
· Cuts materials from thin paper to aluminum.
· The grip is processed using PVC, and fits well in the hand.
· Black Parkerizing finish serves as anti-rust processing.

Basic Specifications

  • Product Type
    Nail puller
  • Overall Length
    185
  • Blade Width
    3.2
  • JAN Code
    4953981403208
  • Trusco Code
    770-0318
  • Material
    Blade: Special stainless steel, Handle: Vinyl Chloride
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s)
-

Part Number : DK90
Days to Ship 12 Day(s)
Standard Unit Price -

Specificationtitle

  • Product Type
    Nail puller
  • Overall Length
    185
  • Blade Width
    3.2
  • JAN Code
    4953981403208
  • Trusco Code
    770-0318
  • Material
    Blade: Special stainless steel, Handle: Vinyl Chloride

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)