(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Insulated Socket Wrench Set

Insulated Socket Wrench Set

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· 240 V or less insulation spec.
· Double powder coating of fluorine resin which has high insulation capacity, and a 0.5‑mm thick ultrathin film makes it excellent for work.
· Glass fiber-containing fluorine resin is damage-resistant and has excellent insulation properties.
[Applications]
· 240 V or less insulation spec.

Basic Specifications

  • Single Product/Set Classification
    Single Item
  • Socket Contents(mm)
    12 Sq.: 10, 12, 13, 14, 17, 19, 24
  • Deep Socket Contents(mm)
    6 Sq.: 10, 12, 13, 14, 17, 19, 24
  • Order quantity
    1 pc.
Part Number
Order quantity

Refine by

  • 1 pc.
  • Clear
Insertion Angle(mm)

Refine by

  • 9.5
  • 12.7
  • Clear
JAN Code

Refine by

  • 4975180340900
  • 4975180340955
  • Clear
Trusco Code

Refine by

  • 485-6023
  • 485-6015
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
9.5
4975180340900
485-6015
35 Day(s)
-

Part Number : ZSWS-318R
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    9.5
  • JAN Code
    4975180340900
  • Trusco Code
    485-6015
  • Socket Contents(mm)
    12 Sq.: 10, 12, 13, 14, 17, 19, 24
  • Ratchet Handle Details
    RH-3ZR
  • Deep Socket Contents(mm)
    6 Sq.: 10, 12, 13, 14, 17, 19, 24
  • Extension Bar Contents
    EX-3050ZR、3125ZR、3250ZR
  • Mass(kg)
    2700
1 pc.
12.7
4975180340955
485-6023
16 Day(s) or more
-

Part Number : ZSWS-418R
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Single Product/Set Classification
    Single Item
  • Insertion Angle(mm)
    12.7
  • JAN Code
    4975180340955
  • Trusco Code
    485-6023
  • Socket Contents(mm)
    12 Sq.: 10, 12, 13, 14, 17, 19, 24
  • Ratchet Handle Details
    RH-4ZR
  • Deep Socket Contents(mm)
    6 Sq.: 10, 12, 13, 14, 17, 19, 24
  • Extension Bar Contents
    EX-4075ZR、4150ZR、4250ZR
  • Mass(kg)
    3760

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)