(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
SYSTAINER-SYS Hand Tool Box

SYSTAINER-SYS Hand Tool Box

Standard Unit Price:
-
Days to Ship :
Quote

[Features]
· Can be used to systematically organize items, saving you a lot of time.
· A SYSTAINER for storing hand tools.
· Can be stacked and secured.
· A new T-LOC system that can be secured in a single-action, saving you a lot of time.

Basic Specifications

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×296×315
  • Mass(g)
    4240
  • Material
    Plastic
  • JAN Code
    4014549149331
  • Trusco Code
    760-2529
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 pc.
Quote
-

Part Number : 497658
Days to Ship Quote
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Tool set and tool box only
    Tool Box
  • Toolbox Type
    Other
  • Case Size (Frontage x Depth x Height)(mm)
    396×296×315
  • Mass(g)
    4240
  • Material
    Plastic
  • JAN Code
    4014549149331
  • Trusco Code
    760-2529

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)