(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Tom Case SS

Tom Case SS

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Optimal for storing small stationery supplies and hobby parts such as clips and safety pins.
· Can also be used as a pill case.
[Applications]
· For organizing storage inside toolboxes and cabinets.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Color
    Clear
  • Material
    Main Body: Polypropylene (PP); Stopper: Impact-Resistant Copolymer (PP)
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • Accessories
    Changeable Partition Plate

Catalog

Japanese Only

Part Number
Outer Dimensions (Frontage x Depth x Height)(mm)

Refine by

  • 103×73×23
  • 146×103×23
  • Clear
Mass(g)

Refine by

  • 42.6
  • 83.4
  • Clear
Max. No. of Frames

Refine by

  • 8
  • 16
  • Clear
Effective inside dimensions (frontage x depth x height)(mm)

Refine by

  • 95×55×19
  • 138×84×20
  • Clear
JAN Code

Refine by

  • 4963189154796
  • 4963189903721
  • Clear
Trusco Code

Refine by

  • 481-8920
  • 481-8687
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
SST
103×73×23
42.6
8
95×55×19
4963189154796
481-8920
1 Day(s)
-

Part Number : SST
Days to Ship 1 Day(s)
Standard Unit Price -

Specificationtitle

  • Tool Set / Tool Box Only
    Tool Box
  • Tool Box Type
    Parts Case
  • Outer Dimensions (Frontage x Depth x Height)(mm)
    103×73×23
  • Color
    [Other] Clear
  • Mass(g)
    42.6
  • Max. No. of Frames
    8
  • Effective inside dimensions (frontage x depth x height)(mm)
    95×55×19
  • Material
    Main Body: Polypropylene (PP); Stopper: Impact-Resistant Copolymer (PP)
  • Conditions of Use
    Heat resistance temperature: 120°C, Cold resistance temperature -20°C
  • JAN Code
    4963189154796
  • Trusco Code
    481-8920
  • Accessories
    Changeable Partition Plate

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)