(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Electric impact wrench

Part Number

Configured Part Number is shown.

WR14VE

 
Part Number
WR14VE
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Product Type Impact Wrench Max. Tightening Torque(N▪m) 250 Voltage(V) AC100
Insertion Angle(mm) 12.7 Number of load-free rotations(min-1) 0~2100 Maximum Number of Strikes(min-1) 0~2700
Accessory Included JAN Code 4966376238200 Trusco Code 495-9124
Clamping Capacity (Max.) Normal Bolt M10-M18, High Strength Bolt M8-M14 Weight(Kg) 2 Standard Accessories Hexagon Socket 19 mm (Includes O Ring, Pin), Case

Please check the type/dimensions/specifications of the part WR14VE in the Electric impact wrench series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)