(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Cordless Hammer Drill BHC 18 Li 5.2 Ah (18 V)

Cordless Hammer Drill BHC 18 Li 5.2 Ah (18 V)

[Features]
· Top-class hammer drill screwdriver.
· Uses an EC-TEC brushless motor, making it lightweight, compact, high-powered, and most of all, long lasting.
· Cordless drill screwdriver with a lithium ion battery. High dimensional control for stable operation.
· With a vibration damper function for absorbing vibration, reducing fatigue.
· With switch for toggling between hammer and drill mode.
[Applications]
· For making holes in concrete (hammer mode) and tile (drill mode.)

Part Number

Configured Part Number is shown.

564606J

Part Number
564606J
Part NumberMinimum order quantityVolume DiscountDays to ShipOrder units
1 Piece(s) 35 Day(s) 1 unit

Loading...

  1. 1

Basic Information

Product Type Rechargeable hammer drill Shank shape SDS Plus Shank Maximum Number of Load-Free Rotations(min-1) 0 to 1,100
Maximum Number of Strikes(min-1) 4,895 Mass(g) 2,380 Notes Tip tools sold separately.
JAN Code 4580400790139 Trusco Code 760-2839 Charge time 70 minutes
Set content and accessories Charger, 5. 2‑Ah battery × 1, Auxiliary handle, Depth stop, Systainer × 2 Order units 1 unit

Please check the type/dimensions/specifications of the part 564606J in the Cordless Hammer Drill BHC 18 Li 5.2 Ah (18 V) series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)