(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Grindstone, Shaft Diameter 2.34 mm【10 Pieces Per Package】 (Part Numbers)

Grindstone, Shaft Diameter 2.34 mm

Click this image to zoom it.

Move the mouse over the image to zoom

  • Grindstone, Shaft Diameter 2.34 mm
  • Grindstone, Shaft Diameter 2.34 mm
  • Grindstone, Shaft Diameter 2.34 mm
  • Grindstone, Shaft Diameter 2.34 mm
  • Grindstone, Shaft Diameter 2.34 mm

[Features]
· Grindstones with various abrasive grains, binding agents, and degrees of bonding are available to match different machining applications.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Cemented Carbide, Cermet, General Steel, Stainless Steel

Part Number

Configured Part Number is shown.

CA1085

Part Number
CA1085
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

10 Pieces Per Package

1 Pack(s) 12 Day(s) 120460000Conical no tip12.0×47.0GC4571130860643498-9244151 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Shaft Diameter(mm) 2.34 Quantity 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part CA1085 in the Grindstone, Shaft Diameter 2.34 mm series.

Products like this...

Part Number
CA1031
CA1032
CA1033
CA1034
CA1035
CA1039
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipParticle Size
(#)
Grindstone section external diameter
(mm)
Max. Rotational Speed
(rpm)
Type Size
(mm)
abrasive grain JAN Code Trusco Code Mass
(g)
Quantity

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1204.260000Column, cylindrical6.0×43.0WA4571130860148498-913915-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 120660000Column, cylindrical4.5×41.0WA4571130860162498-914717-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 120540000Cylindrical round tip18.0×52.5WA4571130860186498-915521-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1201040000Conical acute-angled13.0×50.0WA4571130860209498-916324-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 120460000Conical no tip12.0×48.5WA4571130860223498-917115-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1206.560000Conical sharp tip10.0×46.0WA4571130860308498-918018-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)