(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Laminated Buff, Applications: Polishing【10 Pieces Per Package】 (Part Numbers)

Laminated Buff, Applications: Polishing

Click this image to zoom it.

Move the mouse over the image to zoom

  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing
  • Laminated Buff, Applications: Polishing

[Features]
· Buffs with different characteristics are available depending on the polishing objective.
· It is perfect for finish polishing because the soft contact causes almost no damage to the work.
[Applications]
· Applicable Materials: Ceramics, Glass, Tool Steel, Alloy Steel, Resin, Rubber, Cemented Carbide, Cermet, General Steel, Stainless Steel, Aluminum, Copper

Part Number

Configured Part Number is shown.

GA4301

Part Number
GA4301
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s) 12 Day(s) 143.52.34120Cotton37.04580120522683499-5554221 Bag (10 pcs)

Loading...

  1. 1

Basic Information

Application Polishing Material Buff Max. Rotational Speed(rpm) 5000
Number Contained In A Packet 1 Bag (10 pcs)

Please check the type/dimensions/specifications of the part GA4301 in the Laminated Buff, Applications: Polishing series.

Products like this...

Part Number
GA4302
GA4311
GA4331
GA4332
GA4341
GA4361
Part NumberNumber of pc(s). included in pkg.Minimum order quantityVolume DiscountDays to ShipOuter Diameter
(mm)
Width
(mm)
Shaft Diameter
(mm)
Particle Size
(#)
Type Overall Length
(mm)
JAN Code Trusco Code Mass
(g)
Number Contained In A Packet

10 Pieces Per Package

1 Pack(s) 12 Day(s) 223.52.34120Cotton47.04580120522706499-556234-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 2853100Cotton50.04580120522720499-557160-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 1482.34100Cotton Mop40.04580120522744499-558920-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 22102.34100Cotton Mop50.04580120522768499-559729-

10 Pieces Per Package

1 Pack(s) 12 Day(s) 22163100Cotton Mop51.04580120522805499-560147-

10 Pieces Per Package

1 Pack(s) Quote 1442.34100Felt37.54580120522829499-561920-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)