(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Drill

Air Drill

[Features]
· A forward and reverse rotation switch type.
· Quick chuck system allows for a reduction in time taken when changing drill bits.
· Lightweight type.
[Applications]
· For drilling work.

  • STOCK

Part Number

Configured Part Number is shown.

BP825

Part Number
BP825
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Product Type Air Drill Chuck capacity(mm) 13 Drilling Capacity(mm) 13
Operating Air Pressure(Mpa) 0.62 Number of load-free rotations(min-1) 450 Air Consumption Amount(m³/min) 0.1
Hose Inlet PT1/4 Ventilation Rear Overall length (mm) 230
Mass (kg) 1.35 Side handle Standard Equipment JAN Code 7314150134496
Trusco Code 471-5411

Please check the type/dimensions/specifications of the part BP825 in the Air Drill series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)