(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Double Action Air Sander for Rough Sanding (Part Numbers)

Double Action Air Sander for Rough Sanding

[Features]
· One-hand double action air sander for rough sanding.
· Provides outstanding balance and polishing performance for rough sanding.
· Connected to the FESTOOL dust collector, the Multi-Jetstream mechanism boasts an amazing dust collecting ability which inhibits cooling of the surface being ground and paper clogging.
· Hook-and-loop pad type.
[Applications]
· For rough sanding.

Part Number

Configured Part Number is shown.

691141

Part Number
691141
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 12 Day(s)

Loading...

  1. 1

Basic Information

Paper Size(mm) 125 Air Consumption Amount(m³/min) 0.29 Operating Air Pressure(Mpa) 0.6
Orbit Diamond(mm) 5 Number of load-free rotations(rpm) 9500 Ventilation Rear
Overall Length(mm) 220 Stroke length(mm) 5 Paper Used Hook and Loop Sheet Type
JAN Code 4014549140086 Trusco Code 760-3037 Mounting Port FESTOOL dedicated use hose
Accessory D125 Soft Sanding Pad (LEX3 125/5), Super Soft (LEX3 125/3), Carton Included Mass(kg) 0.95

Please check the type/dimensions/specifications of the part 691141 in the Double Action Air Sander for Rough Sanding series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)