(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Pemberitahuan Jadwal Pemeliharaan : Situs ini akan tidak tersedia dikarenaka jadwal pemeliharaan mulai dari 8:00 sampai dengan 20:00 pada tanggal 16/6/2024. Kami mohon maaf atas ketidaknyamanan yang terjadi.
    Scheduled Maintenance Notice: This site will be unavailable due to scheduled maintenance from 8:00 to 20:00 (WIB) 16/6/2024. We apologize for the inconvenience.
  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Air Sander Shinsyou (Part Numbers)

Air Sander Shinsyou

[Features]
· Vibration allows fine finishing, just like polishing with fingertips.
· A sander that demonstrates its power most when polishing complexly shaped parts, such as rounded surfaces, or surfaces along the edges, etc.
[Applications]
· Used for internal and external abrasive finishing work on metals such as aluminum.
· Grinding of the rounded concave part of aluminum wheels.
· Other deburring and polishing.

Part Number

Configured Part Number is shown.

T-002

Features

●Since it is vibration, delicate finishing work like polishing with the fingertip is possible.

Usage

●Inner and outer polishing work on metal such as aluminum.
●Polishing of R recessed parts of aluminum wheels.
●Other burring polishing.

Specification

●Pad Size(mm):40 x 86 x 10
●Orbit Diameter(mm):3
●No Load Speed(min-1):13000
●Air Consumption(m3/min):0.3
●Total Length(mm):245
●Working Air Pressure: 0.6MPa

Accessories

●Spindle Oil, Coupler
Part Number
T-002
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Air Consumption Amount(m³/min) 0.3 Operating Air Pressure(Mpa) 0.6 Orbit Diamond(mm) 3
Number of load-free rotations(rpm) 13000 Ventilation Rear Overall Length(mm) 245
Pad size(mm) 40×86×10 Material and Finish Diecast Aluminum, Iron, Resin, Other Conditions of Use Please use it with 5 horsepower compressor or more, if possible.
Notes Please wear the safety protective gear. JAN Code 4562137343253 Trusco Code 485-1200
Hose Inlet Rc1/4 Height(mm) 80 Accessory Spindle Oil, Coupler
Mass(kg) 0.73

Please check the type/dimensions/specifications of the part T-002 in the Air Sander Shinsyou series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)