(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Reciprocating Saw

Reciprocating Saw

[Features]
· Incorporating a crank mechanism allows the power of the motor to be transmitted to the blade efficiently, realizing a level of power unobtainable with a piston-type air saw.

  • STOCK

Part Number

Configured Part Number is shown.

SP-7610

Part Number
SP-7610
Part NumberMinimum order quantityVolume DiscountDays to Ship
1 Piece(s) 1 Day(s)

Loading...

  1. 1

Basic Information

Cutting Capacity(mm) Steel plate 4 Exhaust Rear Body / Related Products Body
Operating Air Pressure(Mpa) 0.62 MPa Stroke Length(mm) 12 Number of Strokes(Times/min) 5,300
Air Consumption(m3/min) 0.5 Total Length(mm) 207 Hose Take-in Port NPT1/4
JAN Code 4545695002435 Trusco Code 497-1442 Mass(g) 600

Please check the type/dimensions/specifications of the part SP-7610 in the Reciprocating Saw series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)