(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Heavy Duty Long Bit Holder

Heavy Duty Long Bit Holder

Standard Unit Price:
-
Days to Ship :
1 Day(s)

[Features]
· Can be used for socket bits, hole saw, and gimlets. Ideal for high torque work.
· It has an interchangeable shaft so that bits thread-cut during heavy-duty work can also be replaced.
· Smooth rotation with internal bearing structure, handle stays cool
[Applications]
· For screw turning in deep spaces or spaces where the hand cannot reach.
· For screw turning in deep spaces or spaces where the hand cannot reach.

(i)Caution

  • Some products are scheduled to be discontinued from October 2021. Depend on stock status, the end time will be changed. Please check the quotation and order screen for details.

Basic Specifications

  • Specifications
    • STOCK
  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    300
  • Set Content
    ● Long bit holder body, double-headed bit: [[(+)]]2x45 x 1 pc., [[(+)]]2x65 x 1 pc.
  • JAN Code
    4962485278557
  • Trusco Code
    469-7626
  • Ordering Unit
    1S
Part Number
Ordering Unit

Refine by

  • 1S
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
1S
1 Day(s)
-

Part Number : ALHP-300
Days to Ship 1 Day(s)
Standard Unit Price -
Quantity 1S

Specificationtitle

  • Tip Type
    Phillips (+)
  • shank diameter(mm)
    6.35mm
  • Overall Length(mm)
    300
  • Set Content
    ● Long bit holder body, double-headed bit: [[(+)]]2x45 x 1 pc., [[(+)]]2x65 x 1 pc.
  • JAN Code
    4962485278557
  • Trusco Code
    469-7626