(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Disc Paper - Combination Click - Felt Disc

Disc Paper - Combination Click - Felt Disc

[Features]
· A grease/oil abrasive can be used to apply a final finish.
· Use the dedicated rubber pad to change discs with a single action.
[Applications]
· For stainless steel materials and pressed dies, gloss finishing for injection molding molds, and mirror finishing.

Part Number

Configured Part Number is shown.

948224

Part Number
948224
Part NumberMinimum order quantityVolume DiscountDays to ShipNumber Contained In A Packet
5 Piece(s) 12 Day(s) 5 pcs.

Loading...

  1. 1

Basic Information

Type Accessories / Other Outer Diameter Size(mm) 100 Maximum Operating Rotational Speed(rpm) 12000
Recommended peripheral velocity 5~10m/s Thickness(mm) 6 Mass(g) 38
JAN Code 4007220948224 Trusco Code 765-3450 Notes A back pad for Combi Click is necessary for use.
Number Contained In A Packet 5 pcs.

Please check the type/dimensions/specifications of the part 948224 in the Disc Paper - Combination Click - Felt Disc series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)