(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Oberg Cut Hand File

Oberg Cut Hand File

[Features]
· Edges and surface are parallel.
· Single-cut and coarse surfaces with one coarse edge.
· Useful for all types of flat filing and uses a Oberg cut to quickly disperse of shavings while providing a smooth surface finish to most materials.

  • STOCK

Part Number

Configured Part Number is shown.

Part Number
1-106-08-1-0
1-106-10-1-0
1-106-12-1-0
Part NumberMinimum order quantityVolume DiscountDays to ShipOverall Length
(mm)
Blade Length
(mm)
Blade Width
(mm)
Compatible File Cord JAN Code Trusco Code
1 Piece(s) 1 Day(s) 27020020097311518019303757-1747
1 Piece(s) 1 Day(s) 32025025097311518019310757-1763
1 Piece(s) 1 Day(s) 37030030137311518019327757-1780

Loading...

  1. 1

Basic Information

Type ironworking files Roughness of grain Coarse Shape Flat

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)