(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Auto-Line Laser 23 (Vertical: 1-Direction Vertical / Horizontal: 1 Direction / Plumb Point) Main Body + Receiver + Tripod

Auto-Line Laser 23 (Vertical: 1-Direction Vertical / Horizontal: 1 Direction / Plumb Point) Main Body + Receiver + Tripod

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Includes theft and fire indemnity (requires user registration.)
· Can be used outdoors.
· Lightweight and compact.
[Applications]
· Positioning partitions.
· Finding ceiling baselines.
· Machinery installation, etc.

Basic Specifications

Part Number
Ordering unit

Refine by

  • 1S
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
1S
35 Day(s)
-

Part Number : ATL-23RSA
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1S

Specificationtitle

  • Product Model
    Laser Marker
  • Laser Radiation
    Longitudinal (Vertical Line) / Side (Horizontal Line) / Marking Carbon Ink
  • Accuracy
    ±1mm/10m
  • Power
    AA Alkaline Batteries x 3 (Included)
  • Longitudinal(mm)
    100
  • Side(mm)
    160
  • Automatic Correction Range(°)
    ±4°
  • Container Protection Class
    IP54
  • JAN Code
    4954183160760
  • Trusco Code
    441-0408
  • Set content and accessories
    Laser marking device: ATL-23, light receiver: LRV-4, tripod: LEC-2M