(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
View Other Model Numbers
Pruning Saw LG-A Green Wood 7363

* Images are for illustrative purposes. The content and/or shape may differ depending on the selected model number.

Pruning Saw LG-A Green Wood
Part Number: 7363

Standard Unit Price: - Special Price -
Quantity: 1 pc.
Days to Ship: 16 Day(s) or more

[Features]
· A green wood dedicated type. Can be used for all types of green wood (shrubbery, trees, fruit trees). Particular suitable for cutting thick branches.
[Applications]
· For pruning green wood

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Material, handle
    Polypropylene
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    400 to 499
  • Blade length details(mm)
    300
  • Full length details(mm)
    470
  • Blade pitch(mm)
    3.1~3.9
  • Cutting Performance(mm)
    300
  • Set Blade
    Available
  • Replacement Blade
    R736
  • Blade Width(mm)
    35
  • JAN Code
    4903524400287
  • Trusco Code
    769-1793
  • Mass(g)
    470
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    It is only for green wood. Can be used for green trees in general (branches, trees, fruit trees). It is particularly suitable for cutting branches.
  • Application
    For green wood pruning

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)