(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Pruning Saw Select Bamboo Replacement Blade

Pruning Saw Select Bamboo Replacement Blade

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· A bamboo dedicated type. Can be used for lumbering in bamboo groves or to process bamboo materials. Known for its smooth cutting and attractive finish.
[Applications]
· Bamboo / lumbering in bamboo groves

Basic Specifications

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Other
    Option
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest
  • Ordering Unit
    1 pc.
Part Number
Ordering Unit

Refine by

  • 1 pc.
  • Clear
Blade Length(mm)

Refine by

  • 200 to 229
  • 230 to 259
  • 290 to 319
  • Clear
Overall Length(mm)

Refine by

  • 200 to 299
  • 300 to 399
  • Clear
Blade length details(mm)

Refine by

  • 200
  • 250
  • 300
  • Clear
Full length details(mm)

Refine by

  • 250
  • 300
  • 350
  • Clear
Blade thickness(mm)

Refine by

  • 0.7
  • 0.8
  • 0.9
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
1 pc.
230 to 259
300 to 399
250
300
0.7
19 Day(s) or more
-

Part Number : S162
Days to Ship 19 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    230 to 259
  • Overall Length(mm)
    300 to 399
  • Other
    Option
  • Blade length details(mm)
    250
  • Full length details(mm)
    300
  • Blade thickness(mm)
    0.7
  • Conforming main body
    162、138
  • JAN Code
    4903524216215
  • Trusco Code
    769-2170
  • Mass(g)
    45
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest
1 pc.
290 to 319
300 to 399
300
350
0.8
16 Day(s) or more
-

Part Number : S172
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 pc.

Specificationtitle

  • Product Type
    Single blade saw
  • Product Specifications
    Replacement Blade Type
  • Material, blade
    Steel
  • Blade Length(mm)
    290 to 319
  • Overall Length(mm)
    300 to 399
  • Other
    Option
  • Blade length details(mm)
    300
  • Full length details(mm)
    350
  • Blade thickness(mm)
    0.8
  • Conforming main body
    172
  • JAN Code
    4903524217212
  • Trusco Code
    769-2218
  • Mass(g)
    63
  • Hardened
    Shock Quenched
  • Surface Treatment
    Electroless Nickel Plating
  • Features
    A type dedicated to bamboo. Can be used for felling of bamboo forest or machining of a bamboo material. Characterized by its smooth sharpness and capability to achieve a beautifully cut cross section.
  • Application
    Felling of Bamboo/Bamboo Forest