(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rechargeable High-Branch Pole Chain Saw (18 V)

Rechargeable High-Branch Pole Chain Saw (18 V)

Standard Unit Price:
-
Days to Ship :
12 Day(s) or more

[Features]
· Pole chain saw that allows even high branches to be cut with ease.
· Can connect with 2 or 3 extra units to convert the total length from 2 m to approx. 3 m.

Basic Specifications

  • Product Type
    Rechargeable Chainsaw
  • Effective cutting length(mm)
    170
  • Saw Chain
    90SG-34
  • JAN Code
    4536178618496
  • Trusco Code
    769-7678
  • Height(mm)
    215
  • Width(mm)
    120
  • Length(mm)
    2000~2935
  • Guide Bar Length(mm)
    200
  • Charge time
    Approximately 60 minutes
  • Mass(g)
    3700
  • Accessories
    Battery Pack (BL2018-JP), Charger (LC1418N-JP), Hex Wrench, Chain, Chain Cover, Extension Pole, Storage Bag, Protection Goggles
Part Number
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
12 Day(s) or more
-

Part Number : GPC1820LN-JP
Days to Ship 12 Day(s) or more
Standard Unit Price -

Specificationtitle

  • Product Type
    Rechargeable Chainsaw
  • Effective cutting length(mm)
    170
  • Saw Chain
    90SG-34
  • JAN Code
    4536178618496
  • Trusco Code
    769-7678
  • Height(mm)
    215
  • Width(mm)
    120
  • Length(mm)
    2000~2935
  • Guide Bar Length(mm)
    200
  • Charge time
    Approximately 60 minutes
  • Mass(g)
    3700
  • Accessories
    Battery Pack (BL2018-JP), Charger (LC1418N-JP), Hex Wrench, Chain, Chain Cover, Extension Pole, Storage Bag, Protection Goggles

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)