(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Rechargeable Chain Saw (18 V)

Rechargeable Chain Saw (18 V)

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Quiet, cordless type.
· Low-speed rotation enables safe and reliable cutting.
· Employs a chain bar with a kick-back prevention function.

Basic Specifications

  • Product Type
    Rechargeable Chainsaw
  • Effective cutting length(mm)
    160
  • Saw Chain
    90SG-34
  • JAN Code
    4536178618526
  • Trusco Code
    769-7651
  • Length(mm)
    550
  • Guide Bar Length(mm)
    200
  • Charge time
    Approx. 60 mins
  • Mass(g)
    2,300
  • Accessories
    Battery pack (BL2018-JP) × 2, charger (LC1418N-JP), hex wrench, chain (90SG-34 link), chain cover, chain oil, storage bag
  • Quantity
    1 unit
Part Number
Quantity

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
16 Day(s) or more
-

Part Number : GKC1820L2N-JP
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Type
    Rechargeable Chainsaw
  • Effective cutting length(mm)
    160
  • Saw Chain
    90SG-34
  • JAN Code
    4536178618526
  • Trusco Code
    769-7651
  • Length(mm)
    550
  • Guide Bar Length(mm)
    200
  • Charge time
    Approx. 60 mins
  • Mass(g)
    2,300
  • Accessories
    Battery pack (BL2018-JP) × 2, charger (LC1418N-JP), hex wrench, chain (90SG-34 link), chain cover, chain oil, storage bag

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)