(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Engine Chainsaw, Easy Start By Starter Rope With Light Force

Engine Chainsaw, Easy Start By Starter Rope With Light Force

Standard Unit Price:
-
Days to Ship :
16 Day(s) or more

[Features]
· Easily started by lightly pulling the starter cord.
· 33 cc type that delivers the three main requirements of being "easy-to-use", "convenient" and "compact."
· An environmentally friendly low-fuel-consumption type.
[Applications]
· Cross cutting
· Felling

Basic Specifications

  • Product Model
    Engine Chain Saw
  • Exhaust(cc)
    33.4
  • Width(mm)
    240
  • Power
    2 cycle engine
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Saw Chain

Refine by

  • 25AP-76
  • 25AP-68
  • Clear
Height(mm)

Refine by

  • 225
  • 255
  • Clear
Length(mm)

Refine by

  • 695
  • 745
  • Clear
Trusco Code

Refine by

  • 495-8322
  • 495-8314
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
25AP-68
225
695
495-8314
16 Day(s) or more
-

Part Number : GZ330EZ-25P12
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Engine Chain Saw
  • Exhaust(cc)
    33.4
  • Saw Chain
    25AP-68
  • Width(mm)
    240
  • Height(mm)
    225
  • Length(mm)
    695
  • Trusco Code
    495-8314
  • Mass(kg)
    3.8
  • Power
    2 cycle engine
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File
  • Fuel Tank(L)
    0.3
  • Guide Bar Length(mm)
    300
1 unit
25AP-76
255
745
495-8322
16 Day(s) or more
-

Part Number : GZ330EZ-25P14
Days to Ship 16 Day(s) or more
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Engine Chain Saw
  • Exhaust(cc)
    33.4
  • Saw Chain
    25AP-76
  • Width(mm)
    240
  • Height(mm)
    255
  • Length(mm)
    745
  • Trusco Code
    495-8322
  • Mass(kg)
    -
  • Power
    2 cycle engine
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File
  • Fuel Tank(L)
    -
  • Guide Bar Length(mm)
    -

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)