(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Engine Chainsaw, Lightweight Yet One of Sharpest in Class

Engine Chainsaw, Lightweight Yet One of Sharpest in Class

Standard Unit Price:
-
Days to Ship :
35 Day(s)

[Features]
· Easily started by lightly pulling the starter cord.
· Lightweight but with best-in-class cutting quality.
· An environmentally friendly low-fuel-consumption type.
[Applications]
· Cross cutting
· Felling
· Delimbing

Basic Specifications

  • Product Model
    Engine Chain Saw
  • Exhaust(cc)
    35.2
  • Saw Chain
    25AP-76E
  • Width(mm)
    240
  • Height(mm)
    255
  • Length(mm)
    745
  • Trusco Code
    474-3059
  • Mass(kg)
    3.7
  • Power
    3 Cycle Engine Compatible to the Second Gas Emission Regulation
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1, (FC Grade) 40:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File, SpikeKit
  • Fuel Tank(L)
    0.3
  • Guide Bar Length(mm)
    350
  • Amount Of Content
    1 unit
Part Number
Amount Of Content

Refine by

  • 1 unit
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 unit
35 Day(s)
-

Part Number : GZ360EZ-25P14
Days to Ship 35 Day(s)
Standard Unit Price -
Quantity 1 unit

Specificationtitle

  • Product Model
    Engine Chain Saw
  • Exhaust(cc)
    35.2
  • Saw Chain
    25AP-76E
  • Width(mm)
    240
  • Height(mm)
    255
  • Length(mm)
    745
  • Trusco Code
    474-3059
  • Mass(kg)
    3.7
  • Power
    3 Cycle Engine Compatible to the Second Gas Emission Regulation
  • Fuel used
    Mixed Gasoline (FD Grade) 50:1, (FC Grade) 40:1
  • Accessories
    Bar, Saw Chain, Protector, Plug Wrench, Screwdriver, File, SpikeKit
  • Fuel Tank(L)
    0.3
  • Guide Bar Length(mm)
    350

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)