(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Non-Slit Replacement Blade (Large Size) LB-50NS

Non-Slit Replacement Blade (Large Size) LB-50NS

Standard Unit Price:
-
Days to Ship :
12 Day(s)

A replacement blade with no snap-off lines that reduces unexpected bending due to bending when using the extended blade.(large blade)
[Features]
· Blade size: 100 mm × 18 mm × 0.5-mm thick.
[Applications]
・Ideal for on-site work where foreign objects (due to blade breakage) are strictly limited.
・Ideal for cutting thick materials such as heat insulating materials (glass wool) and urethane mats.
・Food machining sites and automobiles related sites.

Basic Specifications

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • JAN Code
    4954183152444
  • Trusco Code
    355-7723
  • Mass(g)
    360
  • Order quantity
    1PK (50 sheets)
Part Number
Order quantity

Refine by

  • 1PK (50 sheets)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1PK (50 sheets)
12 Day(s)
-

Part Number : LB-50NS
Days to Ship 12 Day(s)
Standard Unit Price -
Quantity 1PK (50 sheets)

Specificationtitle

  • Product Type
    Cutter Knife
  • Main body, Spare Blade
    Blade Replacement
  • Blade thickness(mm)
    0.5
  • JAN Code
    4954183152444
  • Trusco Code
    355-7723
  • Mass(g)
    360

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)