(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Disc Grinder 125 18 V 5.0 Ah (EZ46A2X-H)

Rechargeable Disc Grinder 125 18 V 5.0 Ah EZ46A2X-H

[Features]
· Dual series that can be used at 18 V or 14.4 V simply by changing the battery.

PDF

Japanese Only

Part Number

Configured Part Number is shown.

EZ46A2X-H

 
Part Number
EZ46A2X-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of load-free rotations
(min-1)
Power Supply
(V)
Voltage
(V)
Capacity
(Ah)
Mass
(g)
Features Charge time Amount Of Content
1 Piece(s) 14 Day(s) 10----1650Main Unit Only-1 pc.

Loading...

  1. 1

Basic Information

Product Type Rechargeable Disc Grinder Grindstone diameter(φ/mm) 125 Speed change function Y/N NA
2 Layer Isolation Function Availability NA Three axis synthetic value of vibration(m/s2) 3.4 Compatible Model EZ9661
RoHS Compliant Corresponds To Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ46A2X-H in the Rechargeable Disc Grinder 125 18 V 5.0 Ah series.

Products like this...

Part Number
EZ46A2LJ2G-H
EZ46A2PN2G-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSNumber of load-free rotations
(min-1)
Power Supply
(V)
Voltage
(V)
Capacity
(Ah)
Mass
(g)
Features Charge time Amount Of Content
1 Piece(s) Quote 1010000DC18183.32350-60 Min. to Charge-
1 Piece(s) 16 Day(s) or more -10000DC18183.32150-55 Min. to Charge-

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)