(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998
Commercial Vacuum Cleaner (Dry Type, Compact Shoulder Strapped Type) Parts (for VC-50)

Commercial Vacuum Cleaner (Dry Type, Compact Shoulder Strapped Type) Parts (for VC-50)

Standard Unit Price:
-
Days to Ship :
Quote

[Applications]
· Round brush has rotating tip and can be used for diverse applications.
· Brushes for shelves are convenient for cleaning shelves and desks.
· Brush for cleaning dust entangled in carpets.

Basic Specifications

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Other
    Option
  • Details Type
    Caster
  • Compatible Model
    VC-50
  • Length
    1.5m
  • JAN Code
    4960673761126
  • Trusco Code
    379-8658
  • Mass(g)
    195
  • Internal capacity
    1 Set (4 pcs)
Part Number
Internal capacity

Refine by

  • 1 Set (4 pcs)
  • Clear
Days to Ship

Sort By

  • By Fastest Delivery Date
  • By Slowest Delivery Date
  • Clear
Standard Unit Price

Sort By

  • Price: Low to High
  • By Highest Price
  • Clear
Quantity
1 Set (4 pcs)
Quote
-

Part Number : B-6076687
Days to Ship Quote
Standard Unit Price -
Quantity 1 Set (4 pcs)

Specificationtitle

  • Product Type
    Vacuum Cleaner
  • Application
    Dry Type
  • Other
    Option
  • Details Type
    Caster
  • Compatible Model
    VC-50
  • Length
    1.5m
  • JAN Code
    4960673761126
  • Trusco Code
    379-8658
  • Mass(g)
    195

Loading...

Searching. Please wait.

Cancel

The product list can be filtered using the selections found beneath the specification item name.

  1. 1

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)