(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Impact Wrench 18 V 3.0 Ah

Rechargeable Impact Wrench 18 V 3.0 Ah

[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.

Part Number

Configured Part Number is shown.

EZ75A3PN2G-H

Part Number
EZ75A3PN2G-H
Part NumberMinimum order quantityVolume DiscountDays to ShipAmount Of Content
1 Piece(s) Quote 1 pc.

Loading...

  1. 1

Basic Information

Product Type Rechargeable impact wrench Voltage(V) 18 Charge time(min) 55
Maximum Tightening Torque, High Speed(N▪m) 205 Number of load-free rotations(min-1) 0 to 1400 No load rotation speed: High speed(min-1) 0~2300
No load rotation speed: Low speed(min-1) 0–1000 Maximum Number of Strikes(min-1) 0~2800 Maximum Number of Strikes, High Speed(min-1) 0~3500
Maximum Number of Strikes, Low Speed(min-1) 0~2000 Accessory Available Capacity(Ah) 3.0
Mass(g) 1450 Compatible Model EZ9740,EZ9740ST RoHS Compliant Corresponds To
Amount Of Content 1 pc.

Please check the type/dimensions/specifications of the part EZ75A3PN2G-H in the Rechargeable Impact Wrench 18 V 3.0 Ah series.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)