(!)Due to Microsoft's end of support for Internet Explorer 11 on 15/06/2022, this site does not support the recommended environment.

  • Sehubungan dengan adanya Peraturan Baru Kementerian Perdagangan No.36 Tahun 2023 tentang Pembatasan Impor Barang, MISUMI Indonesia melakukan tindakan pencegahan. Lihat informasi detailnya di sini
    Due to New Regulation of Ministry Of Trade No.36 of 2023 concerning retrictions on imports of goods, MISUMI Indonesia do precautions measure. See detail information here
  • Nomor telepon alternatif Kontak Layanan Pelanggan : 021-29182911| 021-29182991 | 021-29182997 | 021-29182998
    Alternative telephone number Contact Customer Service: 021-29182911 | 021-29182991 | 021-29182997 | 021-29182998

Rechargeable Power Cutter 14.4 V 5.0 Ah

Rechargeable Power Cutter 14.4 V 5.0 Ah

[Features]
· Dual Series allows a single unit to use both 14.4 V and 18 V.
· It has a 3-way solution to cutting powder which can be selected appropriately for the surroundings.

Part Number

Configured Part Number is shown.

EZ45A2LJ2F-H

Part Number
EZ45A2LJ2F-H
Part NumberMinimum order quantityVolume DiscountDays to ShipRoHSAmount Of Content
1 Piece(s) Quote 101 pc.

Loading...

  1. 1

Basic Information

Application For ironwork Product Type Rechargeable circular saw Voltage(V) 14.4
Number of load-free rotations(min⁻¹) 3600 Battery pack capacity(Ah) 5.0 Rotation torque 5.4
Color Gray Mass(g) 2600 Charge time 60 Min. to Charge
Accessory Case, Helmet, Charger Compatible Model EZ9PM13E、EZ9PM13F、EZ9PW13C、EZ9PW13D、EZ9P313B、EZ9PP13C RoHS Compliant Corresponds To
Amount Of Content 1 pc.

Tech Support

Factory Automation, Electronics, Tools, & MRO (Maintenance, Repair and Operations)
Tel:021-8990-4102 / FAX:021-8990-5803
8:30am - 5:30pm (Monday - Friday)